IESNA:LM-63-2002
[TEST]P1347494
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R209740DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 4000K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]674
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
23.2 34.9 53.2 87.4 165.7 456.2 1053 2063.1 3091.6 3445.7
3761.8 3980.7 4222.9 4428.3 4561.6 4700.4 4779.9 4805 4758.5 4657
4523.1 4321.9 4118.3 3883.5 3656 3325.8 2937.5 2479.5 2091.3 1096.4
470.8 119.2 51.4 19 6.1 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
23.2 34.9 54.4 86.8 169.4 475.7 1101.3 2024 3056.8 3434.1
3692.1 3948.9 4182.5 4365.3 4527.4 4637.4 4711.4 4718.8 4670.5 4582.4
4449.7 4279.7 4065.1 3851.7 3607.1 3251.2 2902.7 2478.9 2019.1 1090.3
473.9 114.3 50.1 19.6 6.1 1.2 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0 0
23.2 34.2 53.8 85.6 166.3 445.2 1039.5 1990.4 2980.3 3308.7
3624.8 3885.3 4089.6 4255.3 4386.1 4498.6 4554.3 4565.3 4524.9 4441.8
4311.5 4155.6 3978.3 3715.3 3451.8 3140.5 2749.2 2332.2 1928.6 1037.1
437.2 113.1 48.9 20.2 6.1 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
23.2 34.2 53.8 86.2 165.7 430.5 1043.8 1933.5 2856.2 3232.3
3511.7 3757.5 3940.4 4094.5 4211.2 4297.5 4342.7 4350.1 4315.2 4231.4
4121.4 3974 3779.5 3556.4 3283.6 2963.2 2570.7 2203.2 1766.6 915.4
418.9 117.4 48.9 19.6 6.7 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
23.2 33.6 53.2 84.4 154.7 421.9 992.4 1828.9 2722.9 3026.8
3307.5 3554.5 3735.5 3870.7 3971.5 4037.6 4080.4 4090.8 4057.8 3984.4
3870 3722.7 3509.3 3284.9 3020.1 2655 2315.7 1953.7 1575.2 808.4
377.3 117.4 45.9 19.6 6.7 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
23.2 34.2 53.8 83.2 154.1 388.9 898.3 1690.7 2518.1 2831.1
3094.7 3304.4 3488.5 3615.7 3708.6 3769.1 3802.8 3805.2 3774.7 3703.1
3586.3 3419.4 3206.6 2975.5 2685.6 2370.1 2045.4 1710.3 1368.5 686.7
326.5 113.7 44 19 7.3 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
23.2 33 52.6 81.9 146.8 374.8 815.7 1512.8 2306.5 2587.2
2823.2 3018.3 3162 3287.3 3373.5 3422.4 3450.6 3446.3 3406.5 3316.7
3193.7 3028.6 2813.4 2584.7 2299.8 2017.9 1696.9 1396 1093.3 546
275.8 102.1 41 19 7.3 1.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
23.2 33.6 51.4 81.3 136.4 338.8 744.8 1332.4 2035.6 2297.3
2518.1 2699.1 2845.2 2939.4 3011.5 3046.4 3057.4 3041.5 2988.9 2902.7
2768.2 2607.3 2385.4 2169.5 1909.6 1655.9 1389.9 1128.2 883 454.9
229.9 96 37.3 18.3 7.3 1.8 0 0.6 0.6 0.6
0.6 0.6 0 0 0 0 0 0 0
23.2 33.6 50.1 77.7 127.2 303.9 661 1176.5 1773.3 2002
2197.7 2361.5 2478.3 2559.6 2612.2 2630.6 2626.9 2594.5 2537 2439.2
2324.2 2160.4 1960.4 1727.4 1526.2 1278.6 1054.8 870.7 675.7 355.9
196.9 88.7 34.2 16.5 7.3 2.4 0 0.6 0.6 0.6
0.6 0.6 0.6 0 0 0 0 0 0
23.2 33 50.1 75.8 122.3 277.6 576.6 1013.2 1527.5 1710.9
1874.2 1989.7 2087 2152.4 2182.4 2183.6 2164.6 2118.2 2051.5 1962.2
1828.9 1681 1515.2 1330.6 1157.5 970.4 810.2 652.4 525.9 289.8
159.6 81.3 30.6 14.7 6.7 2.4 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0
23.2 30 39.7 52 68.5 86.8 124.1 173 206.7 212.2
212.8 211 206.1 201.2 193.2 183.4 171.8 158.4 146.1 132.1
118 105.8 94.2 82.5 70.3 56.9 43.4 33.6 26.3 16.5
9.8 5.5 2.4 1.2 0 0 0 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
23.2 26.9 30 32.4 33.6 34.2 33.6 30.6 26.3 25.1
23.2 21.4 19.6 18.3 17.1 15.3 14.1 12.2 10.4 8.6
7.3 6.1 5.5 4.9 3.7 3.1 2.4 1.8 1.8 0.6
0 0 0 0 0.6 0.6 1.2 1.2 1.2 1.8
1.8 1.8 1.8 1.2 1.2 1.2 1.2 1.2 0
23.2 23.8 22 20.2 17.7 15.3 12.8 10.4 8.6 7.3
6.7 6.1 5.5 4.9 4.3 3.7 3.1 2.4 1.8 1.8
1.2 1.2 1.2 1.2 0.6 0.6 0.6 0 0 0
0.6 0.6 0.6 1.2 1.2 1.2 1.8 1.8 2.4 2.4
2.4 2.4 2.4 1.8 1.8 1.8 1.8 1.8 0
23.2 20.2 16.5 13.5 11 7.9 6.1 3.7 2.4 1.8
1.2 1.2 0.6 0.6 0.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6 0.6 0.6 1.2 1.8 2.4 2.4 2.4
2.4 1.8 1.8 1.8 1.2 1.2 1.2 1.2 0
23.2 17.1 13.5 9.8 7.3 4.9 2.4 0.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.6 0.6 1.2 1.8 1.8 2.4 2.4 2.4
2.4 2.4 1.8 1.2 1.2 0.6 0.6 0.6 0
23.2 16.5 12.2 8.6 5.5 3.1 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0.6 1.2 1.8 2.4 2.4 3.1 3.1 3.1 3.1
3.1 2.4 2.4 1.8 1.8 1.2 0.6 0 0
23.2 15.9 11.6 7.9 5.5 3.1 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 1.2 1.8 1.8 2.4 3.1 3.1 3.7 3.7 3.7
3.1 3.1 2.4 1.8 1.8 1.2 0.6 0.6 0
